text.skipToContent text.skipToNavigation

Catalog No. : AUF73606SHSR

Description:  AL FIT 7IN 36X6W SOL STR REDUCER

UPC: 626490801646

Aluminum U-style fitting 7 inches side rail height 36 inches x 6 inches width solid trough horizontal straight reducer
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing piece for cable tray

Type

Reducers

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 6 in

Side Rail Height

7 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

177.8 mm

Material

Aluminium