text.skipToContent text.skipToNavigation

Catalog No. : AUF730VHT48

Description:  AL FIT 7IN 30W VEN HOR. T 48R

UPC: 626490794443

Aluminum U-style fitting 7 inches side rail height 30 inches width ventilated horizontal tee 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ventilated

Special Features

48 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Cable ladder width

762 mm

Inner radius

1219.2 mm

Material

Aluminium