text.skipToContent text.skipToNavigation

Catalog No. : AUF724SVO9024H

Description:  AL FIT 7IN 24W SOL VO 90D24R

UPC: 626490787377

Aluminum U-style fitting 7 inches side rail height 24 inches width solid trough vertical outside bend 90 degree 24 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Aluminium