text.skipToContent text.skipToNavigation

Catalog No. : AUF724SVO4512H

Description:  AL FIT 7IN 24W SOL VO 45D12R

UPC: 626490787193

Aluminum U-style fitting 7 inches side rail height 24 inches width solid trough vertical outside bend 45 degree 12 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Aluminium