text.skipToContent text.skipToNavigation

Catalog No. : AUF718SVI6012

Description:  AL FIT 7IN 18W SOL VI 60D12R

UPC: 626490780422

Aluminum U-style fitting 7 inches side rail height 18 inches width solid trough vertical inside bend 60 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

18 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

12 inch

Material

Aluminium