text.skipToContent text.skipToNavigation

Catalog No. : AUF71218VEX12H

Description:  AL FIT 7IN 12X18W VEN EXPAND X 12R

UPC: 626490776753

Aluminum U-style fitting 7 inches side rail height 12 inches x 18 inches width ventilated horizontal expanding cross 12 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ventilated

Special Features

12 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 18 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

304.8 mm

Material

Aluminium