Catalog No. : AUF709VHB6024H
Description: AL FIT 7IN 9W VEN HOR. BEND 60D24R
UPC: 626490767935
Made or assembled in Canada.
Aluminum U-style fitting 7 inches side rail height 9 inches width ventilated horizontal bend 60 degree 24 inches radius with hardware
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
60 degree angle |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
9 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
60° |
|
Inner radius |
24 inch |
|
Material |
Aluminium |