text.skipToContent text.skipToNavigation

Catalog No. : AUF706SVI3036

Description:  AL FIT 7IN 6W SOL VI 30D36R

UPC: 626490760028

Aluminum U-style fitting 7 inches side rail height 6 inches width solid trough vertical inside bend 30 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

30°

Cable ladder width

6 inch

Inner radius

36 inch

Material

Aluminium