text.skipToContent text.skipToNavigation

Catalog No. : AUF706LHB4524H

Description:  AL FIT 7IN 6W LAD HOR. BEND 45D24R

UPC: 626490758179

Aluminum U-style fitting 7 inches side rail height 6 inches width ladder horizontal bend 45 degree 24 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

45 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

24 inch

Material

Aluminium