text.skipToContent text.skipToNavigation

Catalog No. : AUF636VVI3036

Description:  AL FIT 6IN 36W VEN VI 30D36R

UPC: 626490754669

Made or assembled in Canada.

Aluminum U-style fitting 6 inches side rail height 36 inches width ventilated vertical inside bend 30 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

30°

Cable ladder width

36 inch

Inner radius

36 inch

Material

Aluminium