text.skipToContent text.skipToNavigation

Catalog No. : AUF636SHT24H

Description:  AL FIT 6IN 36W SOL HOR. T 24R

UPC: 626490753099

Aluminum U-style fitting 6 inches side rail height 36 inches width solid trough horizontal tee 24 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Solid

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

914.4 mm

Inner radius

609.6 mm

Material

Aluminium