Catalog No. : AUF636LVTD48H
Description: AL FIT 6IN 36W LAD VERT T DOWN 48R
UPC: 626490752573
Made or assembled in Canada.
Aluminum U-style fitting 6 inches side rail height 36 inches width ladder vertical tee down 48 inches radius with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
48 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Cable ladder width |
914.4 mm |
|
Inner radius |
1219.2 mm |
|
Material |
Aluminium |