Catalog No. : AUF63609LRT48
Description: AL FIT 6IN 36X9W LAD RED. T 48R
UPC: 626490755741
Made or assembled in Canada.
Aluminum U-style fitting 6 inches side rail height 36 inches x 9 inches width ladder horizontal reducing tee 48 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
48 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 x 9 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
1219.2 mm |
|
Material |
Aluminium |