Catalog No. : AUF62412LRT24
Description: AL.6IND 24IN-12IN RED. TEE 24INRAD
UPC: 626490743380
Made or assembled in Canada.
Aluminum U-style fitting 6 inches side rail height 24 inches x 12 inches width ladder horizontal reducing tee 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
24 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 x 12 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
609.6 mm |
|
Material |
Aluminium |