Catalog No. : AUF618SVTU36
Description: AL FIT 6IN 18W SOL VERT T UP 36R
UPC: 626490734821
Made or assembled in Canada.
Aluminum U-style fitting 6 inches side rail height 18 inches width solid trough vertical tee up 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Cable ladder width |
457.2 mm |
|
Inner radius |
914.4 mm |
|
Material |
Aluminium |