text.skipToContent text.skipToNavigation

Catalog No. : AUF618LVTU48H

Description:  AL FIT 6IN 18W LAD VERT T UP 48R

UPC: 626490733459

Aluminum U-style fitting 6 inches side rail height 18 inches width ladder vertical tee up 48 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

48 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

457.2 mm

Inner radius

1219.2 mm

Material

Aluminium