Catalog No. : AUF618LHVR
Description: ALU FIT 6IN 18W LAD HOR VERT RIGHT
UPC: 753554095168
Made or assembled in Canada.
Helix cable tray aluminum fitting 6 inch side rail height 18 inch width direction right turn
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Fittings |
|
Special Features |
H-style and U-style are interchangeable |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
6 inches |