text.skipToContent text.skipToNavigation

Catalog No. : AUF61836LET12H

Description:  AL.6IND 18IN-36IN ET 12INRAD SSHDW

UPC: 626490738119

Aluminum U-style fitting 6 inches side rail height 18 inches x 36 inches width ladder horizontal expanding tee 12 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

12 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 36 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

304.8 mm

Material

Aluminium