Catalog No. : AUF61830SEX12H
Description: AL FIT 6IN 18X30W SOL EXPAND X 12R
UPC: 626490737877
Made or assembled in Canada.
Aluminum U-style fitting 6 inches side rail height 18 inches x 30 inches width solid trough horizontal expanding cross 12 inches radius with hardware
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
12 Inch radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 x 30 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
304.8 mm |
|
Material |
Aluminium |