text.skipToContent text.skipToNavigation

Catalog No. : AUF612LHX48H

Description:  AL FIT 6IN 12W LAD HOR. X 48R

UPC: 626490725973

Aluminum U-style fitting 6 inches side rail height 12 inches width ladder horizontal cross 48 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ladder

Special Features

48 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

304.8 mm

Inner radius

1219.2 mm

Material

Aluminium