text.skipToContent text.skipToNavigation

Catalog No. : AUF612LHB3036

Description:  AL.12INWX6IND H-30 36INRAD

UPC: 626490725553

Aluminum U style fitting 6 inches siderail height 12 inches width ladder horizontal bend 30 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

12 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

36 inch

Material

Aluminium