text.skipToContent text.skipToNavigation

Catalog No. : AUF609LVI6012

Description:  AL FIT 6IN 9W LAD VI 60D12R

UPC: 626490719439

Aluminum U style fitting 6 inches siderail height 9 inches width ladder vertical inside bend 60 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

9 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

12 inch

Material

Aluminium