text.skipToContent text.skipToNavigation

Catalog No. : AUF60918LEX24

Description:  AL FIT 6IN 9X18W LAD EXPAND X 24R

UPC: 626490723610

Aluminum U-style fitting 6 inches side rail height 9 inches x 18 inches width ladder horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ladder

Special Features

24 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 18 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

609.6 mm

Material

Aluminium