text.skipToContent text.skipToNavigation

Catalog No. : AUF536LVI6048

Description:  AL FIT 5IN 36W LAD VI 60D48R

UPC: 626490705890

Aluminum U-style fitting 5 inches side rail height 36 inches width ladder vertical inside bend 60 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

60 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

36 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

36 inch

Inner radius

48 inch

Material

Aluminium