text.skipToContent text.skipToNavigation

Catalog No. : AUF53036SEX36H

Description:  AL FIT 5IN 30X36W SOL EXPAND X 36R

UPC: 626490704886

Aluminum U-style fitting 5 inches side rail height 30 inches x 36 inches width solid trough horizontal expanding cross 36 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Solid

Special Features

36 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 36 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

914.4 mm

Material

Aluminium