text.skipToContent text.skipToNavigation

Catalog No. : AUF52436LEX12

Description:  AL FIT 5IN 24X36W LAD EXPAND X 12R

UPC: 626490698390

Aluminum U-style fitting 5 inches side rail height 24 inches x 36 inches width ladder horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ladder

Special Features

12 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 36 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

304.8 mm

Material

Aluminium