Catalog No. : AUF52409SHRR
Description: AL FIT 5IN 24X9W SOL RIGHT REDUC.
UPC: 626490696914
Made or assembled in Canada.
Aluminum U-style fitting 5 inches side rail height 24 inches x 9 inches width solid trough horizontal right reducer
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 x 9 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the right |
|
Height side joist |
127 mm |
|
Material |
Aluminium |