text.skipToContent text.skipToNavigation

Catalog No. : AUF518LCS48H

Description:  AL FIT 5IN 18W LAD SUPPORT 48R

UPC: 626490685949

Aluminum U-style fitting 5 inches side rail height 18 inches width ladder cable support 48 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Fittings

Type

Cable support

Special Features

48 inch radius

Application

For H-style or U style fitting

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

5 Inches

ETIM EC002409 Profile column for cable ladder

Material

Aluminium