text.skipToContent text.skipToNavigation

Catalog No. : AUF51809SHSR

Description:  AL FIT 5IN 18X9W SOL STR REDUCER

UPC: 626490690417

Aluminum U-style fitting 5 inches side rail height 18 inches x 9 inches width solid trough horizontal straight reducer
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing piece for cable tray

Type

Reducers

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 9 in

Side Rail Height

5 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

127 mm

Material

Aluminium