text.skipToContent text.skipToNavigation

Catalog No. : AUF51206LHLRH

Description:  AL.5IND 12IN-6IN LR SSHDW

UPC: 626490683242

Aluminum U-style fitting 5 inches side rail height 12 inches x 6 inches width ladder horizontal left reducer with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing piece for cable tray

Type

Reducers

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

5 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the left

Height side joist

127 mm

Material

Aluminium