text.skipToContent text.skipToNavigation

Catalog No. : AUF506LVI9024H

Description:  AL.6INWX5IND IV-90 24INRAD SSHDW

UPC: 626490666467

Aluminum U-style fitting 5 inches side rail height 6 inches width ladder vertical inside bend 90 degree 24 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

90 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Aluminium