Catalog No. : AUF436SVTU36H
Description: AL FIT 4IN 36W SOL VERT T UP 36R
UPC: 626490661646
Made or assembled in Canada.
Aluminum U-style fitting 4 inches side rail height 36 inches width solid trough vertical tee up 36 inches radius with hardware
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Cable ladder width |
914.4 mm |
|
Inner radius |
914.4 mm |
|
Material |
Aluminium |