text.skipToContent text.skipToNavigation

Catalog No. : AUF43018SHSRH

Description:  AL FIT 4IN 30X18W SOL STR REDUCER

UPC: 626490657861

Aluminum U-style fitting 4 inches side rail height 30 inches x 18 inches width solid trough horizontal straight reducer with hardware
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing piece for cable tray

Type

Reducers

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 18 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

101.6 mm

Material

Aluminium