text.skipToContent text.skipToNavigation

Catalog No. : AUF43018LHLR

Description:  AL.4IND 30IN-18IN LR

UPC: 626490657670

Aluminum U-style fitting 4 inches side rail height 30 inches x 18 inches width ladder horizontal left reducer
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing piece for cable tray

Type

Reducers

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 18 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the left

Height side joist

101.6 mm

Material

Aluminium