text.skipToContent text.skipToNavigation

Catalog No. : AUF418VVI3012H

Description:  AL FIT 4IN 18W VEN VI 30D12R

UPC: 626490643048

Made or assembled in Canada.

Aluminum U-style fitting 4 inches side rail height 18 inches width ventilated vertical inside bend 30 degree 12 inches radius with hardware
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

18 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

12 inch

Material

Aluminium