Catalog No. : AUF41230VEX12
Description: AL FIT 4IN 12X30W VEN EXPAND X 12R
UPC: 626490639119
Made or assembled in Canada.
Aluminum U-style fitting 4 inches side rail height 12 inches x 30 inches width ventilated horizontal expanding cross 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
12 Inch radius |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 x 30 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Inner radius |
304.8 mm |
|
Material |
Aluminium |