text.skipToContent text.skipToNavigation

Catalog No. : AUF409SVTU24

Description:  AL FIT 4IN 9W SOL VERT T UP 24R

UPC: 626490629011

Aluminum U-style fitting 4 inches side rail height 9 inches width solid trough vertical tee up 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Solid

Special Features

24 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

228.6 mm

Inner radius

609.6 mm

Material

Aluminium