text.skipToContent text.skipToNavigation

Catalog No. : AUF40936LET36

Description:  AL FIT 4IN 9X36W LAD EXPAND T 36R

UPC: 626490632592

Aluminum U-style fitting 4 inches side rail height 9 inches x 36 inches width ladder horizontal expanding tee 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

36 inches radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 36 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

914.4 mm

Material

Aluminium