text.skipToContent text.skipToNavigation

Catalog No. : AUF40918SEX12

Description:  AL FIT 4IN 9X18W SOL EXPAND X 12R

UPC: 626490631359

Aluminum U-style fitting 4 inches side rail height 9 inches x 18 inches width solid trough horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Solid

Special Features

12 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 18 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

304.8 mm

Material

Aluminium