text.skipToContent text.skipToNavigation

Catalog No. : AUF40630VEX36

Description:  AL FIT 4IN 6X30W VEN EXPAND X 36R

UPC: 626490625754

Aluminum U-style fitting 4 inches side rail height 6 inches x 30 inches width ventilated horizontal expanding cross 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Ventilated

Special Features

36 Inch radius

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 30 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

914.4 mm

Material

Aluminium