text.skipToContent text.skipToNavigation

Catalog No. : ATV324-AAPP-6666

Description:  SUB AUTO TRANSFER 27KV 4WAY 600AMP

UPC: 783786500192

Auto Transfer Vault Switch Gear, Three-Phase, 27kV, 4 Way, with (2) Three-Phase Switch Motor Operator Auto Transfers (2) Three-Phase Vacuum Interrupters, 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

4-Way

Application

Vault

Specifications

Voltage Rating

27 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold