text.skipToContent text.skipToNavigation

Alternate Catalog No. : ATT 4/0-4/0

Catalog No. : ATT4/0-4/0

Description:  AL TAPERED TEE MAIN/TAP 4/0/4/0

UPC: 783786697700

Aluminum Tapered Tee, Main 4/0 Stranded AL-CU. Tap 4/0 Stranded AL-CU. Main 3 inch, Taps 6-7/8 inch with Dimple at 3-7/16 inch. Dies TX, 76, 249, 840, 11A. Oxide Inhibitor. Pink Caps.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of Aluminum for High Strength and High Conductivity.
  • Tapered Ends Enable use in High-Voltage Installations up to 69kV.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
  • All Tees Marked with Conductor Sizes and Die References for Easy Identification
  • Meets or Exceeds ANSI C119.4 Specifications.

Descriptors

Category

Wire connectors

Special Features

Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All Tees marked with conductor sizes and die reference for easy identification.

Application

Tapered ends enable use in High-Voltage Applications up to 69kV.

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

Length 6-5/8 inches, Tap 3 inch

Wire Size

4/0 AWG

Documents/Support Tools

SDS

Click here