Alternate Catalog No. : ATT 2-2
Catalog No. : ATT2-2
Description: ALUM. TAPERED TEE, 2 MAIN, 2 TAP
UPC: 75114279314
- Made of Aluminum for High Strength and High Conductivity.
- Tapered Ends Enable use in High-Voltage Installations up to 69kV.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Tees Marked with Conductor Sizes and Die References for Easy Identification
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Made from Aluminum which provides high strength and high conductivity. Dual-rated. Use with Aluminum and Copper conductors. Prefilled with oxide inhibitor to prevent oxidation and keep out moisture. All Tees marked with conductor sizes and die reference for easy identification. |
|
Application |
Tapered ends enable use in High-Voltage Applications up to 69kV. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 4-1/4 inches, Tap 2-1/2 inch |
|
Wire Size |
Main #2 AWG , TAP #2 AWG |
Documents/Support Tools
|
SDS |