Catalog No. : ATS4-S
Description: AUTO TENSION SPLICE 4 ORG 11.50IN
UPC: 783786114061
Autoset Automatic Tension Splice for Wire Range: 4 6/1, 7/1 ASCR, 4 AAAC, 4 AAC, Aluminum, Color Code 4 - Orange, Length 11.50 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Make quick, dependable overhead tension splices and speed up installation time
- Color-coded, funnel-shaped end pieces provide instant visual identification of maximum conductor size and swiftly quide conductor into position for insertion
- Pilot caps envelop cable strands and quide the conductors into the center of the splice
- Die-cast precision-made jaws provide optimium contact area for a greater range of conductor sizes
- Compression spring positions the jaw for positive conductor acceptance
- Tubular center stop automatically determines proper insertion length of both conductors
- High-strength aluminum-alloy tubing covers the connection for superior corrosion protection and long-lasting durability
- Color-coded tape enables identification of the minimum conductor size of wide-range connectors - it further eliminates errors and speeds up installations
Descriptors
|
Category |
Splices or splice plates |
|
Special Features |
Color Coded. Center Stop. |
|
Application |
Overhead Tension Connection |
Specifications
|
Handle Type |
None |
Classifications
|
Brand Name |
Blackburn |
Dimensions
|
Overall Length |
11.50 in |