text.skipToContent text.skipToNavigation

Catalog No. : ATS314-AAOO-6622

Description:  AUTOTRANSFER,3PH SW,3PHMVI W/80CTRL

UPC: 783786064557

Auto Transfer Sub Surface Switch Gear, Three-Phase, 15.5kV, 4 Way, with (2) Three-Phase Switch Motor Operator Auto Transfers (2) Three-Phase Vacuum Interrupters, 600/200 Amp Terminations, 80 Control
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

1-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

200 to 600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold