text.skipToContent text.skipToNavigation

Catalog No. : ATS313-AAB-666

Description:  AUTOTRANSFER 15KV VAULT 600A

UPC: 783786412310

Auto Transfer Sub Surface Switch Gear, Three-Phase, 15.5kV, 3 Way, with (2) Three-Phase Switch Motor Operator Auto Transfers (1) Solid Tap/Direct Bus Connection (600 or 200A), 600 Amp Terminations
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switchgear systems

Special Features

3-Way

Application

Subsurface

Specifications

Voltage Rating

15 kV

Amperage Rating

600 A

Phase

3-Phase

Classifications

Brand Name

Elastimold