text.skipToContent text.skipToNavigation

Catalog No. : ATS266336

Description:  AUTO TENSION SPLICE GREEN

UPC: 783786103836

Autoset Automatic Tension Splice for Wire Range: 266 18/1, 266 26/7, 336 18/1 ASCR, 312.8 AAAC, 266-336 AAC, Aluminum, Color Code Green
View More View Less
For more info visit:  electrification.us.abb.com
  • Make quick, dependable overhead tension splices and speed up installation time
  • Color-coded, funnel-shaped end pieces provide instant visual identification of maximum conductor size and swiftly quide conductor into position for insertion
  • Pilot caps envelop cable strands and quide the conductors into the center of the splice
  • Die-cast precision-made jaws provide optimium contact area for a greater range of conductor sizes
  • Compression spring positions the jaw for positive conductor acceptance
  • Tubular center stop automatically determines proper insertion length of both conductors
  • High-strength aluminum-alloy tubing covers the connection for superior corrosion protection and long-lasting durability
  • Color-coded tape enables identification of the minimum conductor size of wide-range connectors - it further eliminates errors and speeds up installations

Descriptors

Category

Splices or splice plates

Special Features

Color Coded. Center Stop.

Application

Overhead Tension Connection

Specifications

Handle Type

None

Classifications

Brand Name

Blackburn

Dimensions

Overall Length

23.50 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here