Catalog No. : ATLA-13A
Description: FLEX STEEL CONDUIT 1 INCH 100FT/CTN
UPC: 786209992192
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
The Specially Formulated PVC Jacket Remains Flexible at Low Temperatures and Resists Ageing at Elevated Temperatures |
|
Application |
Designed to Be Used with High Temperature Machine Tool Wiring. Ideal For Outdoor Installations In Cold Climates |
Specifications
|
Material |
Steel with PVC Jacket |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
CSA, UL Listed |
Dimensions
|
Trade Size |
1 in |
|
Length |
100 ft |
|
Nominal size in inch |
1 inch |
|
Outer diameter |
33.4 mm |
|
Inner diameter |
26.44 mm |
|
Material |
Steel |
|
Bending radius, static |
139.7 mm |
|
Weight |
1.23 kg/m |
|
Colour |
Grey |
|
With approval according to UL |
Y |
|
Approved according to CSA |
Y |
Documents/Support Tools
|
Sales Drawing |