text.skipToContent text.skipToNavigation

Catalog No. : ATL8-14

Description:  8 AL TP COMP LUG 1HL 1/4IN BLU

UPC: 783786610921

Type ATL Aluminum One-Hole Lug, Max 35kV, Wire Size 8 Str, 1/4 Inch Bolt Hole, Tin Plated, Die Color Code Blue
View More View Less
For more info visit:  electrification.us.abb.com
  • Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance.
  • Specifically chamfered barrel for ease of installation.
  • Color-coded for matching die identification. Prefilled with oxide inhibiting compound.

Descriptors

Category

Cable or wire lug

Special Features

Aluminum Lug

Specifications

Number Of Holes

1

Voltage Rating

35 kV

Material

Aluminum

Color

Blue

Classifications

Brand Name

Color Keyed / Blackburn

Standard

UL E9809

Dimensions

Stud Size

1/4 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 6591 622302 N/A 1036390_2012-12-05 N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Surface protection

Tinned

Number of mounting holes

1

AWG size

8

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here