Catalog No. : ATL500-12
Description: 500 AL TP COMP LUG 1HL 5/16IN PNK
UPC: 783786611126
- Made of high-conductivity seamless aluminum tubing. Tin plated for corrosion resistance.
- Specifically chamfered barrel for ease of installation.
- Color-coded for matching die identification. Prefilled with oxide inhibiting compound.
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Aluminum Lug |
Specifications
|
Number Of Holes |
1 |
|
Voltage Rating |
35 kV |
|
Material |
Aluminum |
|
Color |
Pink |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Dimensions
|
Stud Size |
1/2 in |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 1036390_2012-12-05 | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
500 kcmil |